SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | DZT Cfg | Design Resistance | I2 | 1 | 32767 | 96 | mĪ© |
Description: Averaged cell resistance at Reference Grid point. This is automatically updated when the gauge sets Update Status to 0x6. To automatically update again, set Update Status to 0x4 or manually set when Update Status is set to 0x6.