SLUUCP8 June 2024 BQ41Z50
SBS Cmd | Name | Access | Protocol | Type | Min | Max | ||
---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||
0x1A | SpecificationInfo() | R | R/W | R/W | Word | H2 | 0x0000 | 0xFFFF |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
IPScale | IPScale | IPScale | IPScale | VScale | VScale | VScale | VScale |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Version | Version | Version | Version | Revision | Revision | Revision | Revision |
IPScale (Bits 15–12): IP Scale Factor | ||
Not supported by the gas gauge | ||
MUST be set to 0, 0, 0, 0. | ||
VScale (Bits 11–8): Voltage Scale Factor | ||
Not supported by the gas gauge | ||
MUST be set to 0, 0, 0, 0. | ||
Version (Bits 7–4): Version | ||
0,0,0,1 = | Version 1.0 | |
0,0,1,1 = | Version 1.1 | |
0,0,1,1 = | Version 1.1 with optional PEC support | |
Revision (Bits 3–0): Revision | ||
0,0,0,1 = | Version 1.0 and 1.1 (default) |