|
RSVD (Bits 7–4):
Reserved. Do not use. |
| | |
CHECK_FAULT_WAKE (Bit 3)
If any protection (ignoring the time delay) is active at POR, corresponding FETs are
prevented from closing. |
| 1 = | Enabled |
| 0= | Disabled (default) |
| | |
CUDEP_REQ_CHG (Bit 2):
RequestsChargingVoltage() and ChargingCurrent() during the copper
deposition check while the FETs are off when [SUV_MODE] is enabled to
prevent the charger from turning off before the check is complete. |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
CUV_RECOV_CHG (Bit 1):
Requires PACK voltage > Charger Present Threshold to recover
SafetyStatus()[CUV] |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
SUV_MODE (Bit 0): Copper
deposition check for PFStatus()[CUV] |
| 1 = | Enabled |
| 0 = | Disabled (default) |