SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Smoothing | Term Smooth Time | U1 | 1 | 255 | 20 | s |
Description: If the config bit [DSG_0_SMOOTH_OK] is set, then during discharge and once the pack voltage is below the threshold defined in Term Smooth Start Cell V Delta, time-based smoothing is initiated. This will smooth RemCap to 0 mAh over the next Term Smooth Time seconds.