SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Standard Temp Low Charging | Current Med | I2 | 0 | 32767 | 4004 | mA |
Description: Sets the ChargingCurrent() for the standard temperature range, medium voltage range