SLUUCP8 June 2024 BQ41Z50
This command enables writing the five advanced charge algorithm charging voltage values in SEALED mode. The data written will take immediate effect. However, to prevent over-usage of this command from causing severe data flash wear, Sealed Write.Hold Off sets the delay time before the new charging voltage valueis written to data flash. Sealed Write.Lockout sets the period of time after the value is written to data flash when 0x00B0 command is ignored. The maximum limit on values allowed to write is CHGV Override Max, and the minimum limit on values allowed to write is CHGV Override Min. The format is asfollows: aaAAbbBBccCCddDDeeEE, where:
Value | Description | Unit |
---|---|---|
AAaa | Low Temperature Charging Voltage | mV |
BBbb | Standard Temperature Low Charging Voltage | mV |
CCcc | Standard Temperature High Charging Voltage | mV |
DDdd | High Temperature Charging Voltage | mV |
EEee | Recommended Temperature Charging Voltage | mV |