SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | DZT Cfg | Max Simulation Iterations | U1 | 20 | 50 | 30 | — |
Description: Max Simulation Iterations enables the user to set the max number of simulation iterations DZT is allowed to do. If the user finds that the watchdog is tripping, this number can be lowered. The default is set at the optimal setting of 30. For 4-series cell applications, a setting of 50 is not recommended.