RSVD (Bits 7–5):
Reserved. Do not use. |
| | |
GPIO_PF (Bit 4): GPIO
control during permanent failure |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
GPIO_EN (Bit 3): GPIO
Mode Enable |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
BTP_MODE (Bit 2): |
| 1 = | BTP is triggered based on state of
charge. |
| 0 = | BTP is triggered based on capacity
(default). |
| | |
BTP_POL (Bit 1): Controls
polarity of the BTP pin |
| 1 = | BTP pin is asserted high when BTP is
triggered. |
| 0 = | BTP pin is asserted low when BTP is
triggered (default). |
| | |
BTP_EN (Bit 0): Enables
assertion of the BTP pin |
| 1 = | Enables assertion of the BTP pin when BTP
is triggered. |
| 0 = | Disables assertion of the BTP pin when BTP
is triggered (default). |