SLUUCP8 June 2024 BQ41Z50
This command instructs the device to return Dynamic Z Track™ related gauging information on ManufacturerBlockAccess() or ManufacturerData().
Status | Condition |
---|---|
Activate | 0x0074 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 32 bytes of DZT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: AABBCCDDEEFFggGGhhHHiiIIjjJJkkKKllLLmmMMnnNNooOOppPPqqQQrrRRssSS where:
Value | Description | Unit |
---|---|---|
AA | Pack Grid. Active pack impedance grid point (minimum of Cell Grid 0 to Cell Grid 3). This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
BB | BB: LStatus—Learned status of resistance table Bit 3 | Bit 2 | Bit 1| Bit 0 QMax | ITEN | CF1 | CF0 CF1, CF0: QMax Status 0,0 = Battery OK 0,1 = QMax is first updated in learning cycle. 1,0 = QMax and resistance table updated in learning cycle ITEN: DZT enable 0 = DZT disabled 1 = DZT enabled QMax: QMax update in field 0 = QMax has not been updated in the field. 1= QMax updated in the field. | — |
CC | Cell Grid 0. Active grid point of Cell 1. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
DD | Cell Grid 1. Active grid point of Cell 2. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
EE | Cell Grid 2. Active grid point of Cell 3. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
FF | Cell Grid 3. Active grid point of Cell 4. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
HHhhGGgg | State Time. Time passed since the last state change (DISCHARGE, CHARGE, REST) | s |
IIii | DOD0_0. Depth of discharge for Cell 1 | — |
JJjj | DOD0_1. Depth of discharge for Cell 2 | — |
KKkk | DOD0_2. Depth of discharge for Cell 3 | — |
LLll | DOD0_3. Depth of discharge for Cell 4 | — |
MMmm | DOD0 Passed Q. Passed capacity since the last DOD0 update | mAh |
NNnn | DOD0 Passed E. Passed energy since last DOD0 update | cWh |
OOoo | DOD0 Time. Time passed since the last DOD0 update | hr/16 |
PPpp | DODEOC 0. Depth of discharge at end of charge of Cell 1 | — |
QQqq | DODEOC 1. Depth of discharge at end of charge of Cell 2 | — |
RRrr | DODEOC 2. Depth of discharge at end of charge of Cell 3 | — |
SSss | DODEOC 3. Depth of discharge at end of charge of Cell 4 | — |