SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | Lifetimes Configuration | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | SEALED_RESET |
RSVD (Bits 15–1): Reserved. Do not use. | ||
SEALED_RESET (Bit 0): Enables reset of Lifetime Data | ||
1 = | Enabled | |
0 = | Disabled |