|
CTEMP (Bits 15–14):
Defines which temperature sensor's output is displayed by the SBS
Temperature() command |
| 1, 1 = Smart temperature |
| 1, 0 = Minimum
temperature |
| 0, 1 = Average
temperature |
| 0, 0 = Maximum
temperature |
| | |
RSVD (Bits
13–10):
Reserved. Do not use. |
| | |
TMP468_EN (Bit
9):
Enables external
temperature
device TMP468 |
| 1 = | Enables TMP468 |
| 0 = | Disabled TMP468 (default 0) |
| | |
EMSHUT_PEXIT_DIS (BIT 8): Disables the
SHUTDN pin exit option of the Emergency FET Shutdown feature (when a high-to-low
transition on the SHUTDN pin is detected). |
| 1 = | Prevents usage of SHUTDN pin as exit
option |
| 0 = | Allows usage of SHUTDN pin as an exit
option (default) |
| | |
FTEMP (Bit 7): FET
temperature protection source |
| 1 = | Average |
| 0 = | MAX (default) |
| | |
DISCONN_EN (Bit 6):
System Disconnect |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
EMSHUT_EN (Bit 5):
Emergency FET Shutdown Enable |
| 1 = | Enables |
| 0 = | Disables |
| | |
SLEEP (Bit 4): SLEEP
mode |
| 1 = | Enables SLEEP mode (default) |
| 0 = | Disables SLEEP mode |
| | |
IN_SYSTEM_SLEEP (Bit 3):
In-system SLEEP mode |
| 1 = | Enables |
| 0 = | Disables (default) |
| | |
NR (Bit 2): Use
PRES in system detection |
| 1 = | NON-REMOVABLE mode |
| 0 = | Use PRES, REMOVABLE
mode (default) |
| | |
CC1, CC0 (Bit 1,0): Cell
Count |
1,1 = | 4 cells |
1,0 = | 3 cells (default) |
0,1 = | 2 cells |
0,0 = | 1 cell |