SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | IATA | IATA MAX Temperature | I2 | 2332 | 3932 | 3132 | 0.1 K |
Description: IATA MAX Temperature holds the max temperature above which, on wake up from IATA, only the true (present) value of FCC and RM is displayed.