SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | IATA | IATA MAX Voltage | I2 | 0 | 32767 | 3600 | mV |
Description: IATA MAX Voltage holds the max voltage above which, on wake up from IATA, only the true (present) value of FCC and RM is displayed.