SLUUCP8 June 2024 BQ41Z50
This command returns the Lifetime Data with the following format:
AABBCCDDEEFFGGHHIIJJKKLLMMNNOOPPQQRRSSTTUUVVXXYYZZ1122334455.
Value | Description |
---|---|
AA | Max Temp Cell in CHARGE mode |
BB | Min Temp Cell in CHARGE mode |
CC | Max Delta Cell Temperature in CHARGE mode |
DD | Max Temp Int Sensor in CHARGE mode |
EE | Min Temp Int Sensor in CHARGE mode |
FF | Max Temp FET in CHARGE mode |
GG | Max Temp TS1 in CHARGE mode |
HH | Max Temp TS2 in CHARGE mode |
II | Max Temp TS3 in CHARGE mode |
JJ | Max Temp TS4 in CHARGE mode |
KK | Min Temp TS1 in CHARGE mode |
LL | Min Temp TS2 in CHARGE mode |
MM | Min Temp TS3 in CHARGE mode |
NN | Min Temp TS4 in CHARGE mode |
OO | Max Temp TMP468-1 in CHARGE mode |
PP | Max Temp TMP468-2 in CHARGE mode |
Max Temp TMP468-3 in CHARGE mode | |
RR | Max Temp TMP468-4 in CHARGE mode |
SS | Max Temp TMP468-5 in CHARGE mode |
TT | Max Temp TMP468-6 in CHARGE mode |
UU | Max Temp TMP468-7 in CHARGE mode |
VV | Max Temp TMP468-8 in CHARGE mode |
XX | Min Temp TMP468-1 in CHARGE mode |
YY | Min Temp TMP468-2 in CHARGE mode |
ZZ | Min Temp TMP468-3 in CHARGE mode |
11 | Min Temp TMP468-4 in CHARGE mode |
22 | Min Temp TMP468-5 in CHARGE mode |
33 | Min Temp TMP468-6 in CHARGE mode |
44 | Min Temp TMP468-7 in CHARGE mode |
55 | Min Temp TMP468-8 in CHARGE mode |