SLUUCP8 June 2024 BQ41Z50
This read-word function returns the theoretical pack capacity. The default value is stored in the data flash value Design Capacity mAh or Design Capacity cWh.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x18 | DesignCapacity() | R | R/W | R/W | Word | U2 | 0 | 65535 | 4400 | mAh |
6336 | cWh |
If BatteryMode()[CAPM] = 0, then the data reports in mAh.
If BatteryMode()[CAPM] = 1, then the data reports in cWh.