SLUUCP8 June 2024 BQ41Z50
In SHUTDOWN mode, the device turns off the FETs after FET Off Time, and then shuts down to minimize power consumption after Delay time. FET Off Time and Delay time are referenced to the time the gauge receives the command. Thus, the Delay time must be set longer than FET Off Time. The BQ41Z50 device returns to NORMAL mode when the voltage at the PACK pin > VSTARTUP. The BQ41Z50 device can be sent to this mode with the ManufacturerAccess() Shutdown command. Charger voltage must not be present for the device to enter SHIP SHUTDOWN mode.
If the gauge is sealed and the MAC Shutdown() command is sent twice in a row, the gauge will execute the shutdown sequence immediately and skip the normal delay sequence.