SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Shutdown | Charger Present Threshold | I2 | 0 | 32767 | 3000 | mV |
Description: PACK pin charger present detect threshold for shutdown hardware. This value should not be greater than 3 V, unless the charger output is less than 3 V.