SLUUCP8 June 2024 BQ41Z50
This command returns the TMP468 temperature data converted into 0.1 K with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiII.
Value | Description |
---|---|
AAaa | TMP468 Internal Temperature Sensor converted to 0.1 K |
BBbb | TMP468 External Remote Temperature Sensor-1 converted to 0.1 K |
CCcc | TMP468 External Remote Temperature Sensor-2 converted to 0.1 K |
DDdd | TMP468 External Remote Temperature Sensor-3 converted to 0.1 K |
EEee | TMP468 External Remote Temperature Sensor-4 converted to 0.1 K |
FFff | TMP468 External Remote Temperature Sensor-5 converted to 0.1 K |
GGgg | TMP468 External Remote Temperature Sensor-6 converted to 0.1 K |
HHhh | TMP468 External Remote Temperature Sensor-7 converted to 0.1 K |
IIii | TMP468 External Remote Temperature Sensor-8 converted to 0.1 K |