SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Temperature Ranges | Hysteresis Temp T6 | I2 | 0 | 150 | 10 | 0.1 K |
Description: This is the temperature hysteresis applied when temperature is decreasing from standard high temperature to T5 recommended temperaure range .