SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERETM Temperature Threshold | I2 | 2332 | 3932 | 3123 | 0.1 K |
Advanced Charge Algorithm | Elevated Degrade | ERETM Temperature Max Threshold | I2 | 2332 | 3932 | 3223 | 0.1 K |
Description: This sets the temperature threshold above which Accumulated ERETM Time will count when RSOC or voltage condition is met, and the lower temperature threshold which Accumulated EVLTM Time will count when the voltage condition is met.