SLUUCQ1 March 2023 TPS546D24S
Table 2-1 lists the electrical performance specifications in room temperature (20 to 25°C). Characteristics are given for an input voltage of VIN = 12 V, unless otherwise specified.
Parameter | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Characteristics | |||||
Input voltage range, VIN | 5 | 12 | 16 | V | |
Full load input current | IOUT = 80 A | 6.4 | A | ||
Full load input current | VIN = 5 V, IOUT = 80 A | 15.6 | A | ||
No load input current | IOUT = 0 A, switching enabled | 130 | mA | ||
Enable switching threshold | Set by default resistor divider, JP2_P1 and JP2_P2 pins 3 and 4 shorted | 5.26 | V | ||
Disable switching threshold | Set by default resistor divider, JP2_P1 and JP2_P2 pins 3 and 4 shorted | 4.75 | V | ||
Output Characteristics | |||||
Output voltage, VOUT | 0.8 | V | |||
Output load current, IOUT | 0 | 80 | A | ||
Output voltage regulation | Line Regulation: VIN = 5 V to 16 V | 0.1% | |||
Load Regulation: IOUT = 0 A to 80 A | 0.1% | ||||
Output voltage ripple | IOUT = 80 A | 5 | mVpp | ||
Output voltage undershoot | IOUT = 20-A to 60-A step at 1 A/µs | 70 | mV | ||
Output voltage overshoot | IOUT = 60-A to 20-A step at 100 A/µs | 70 | mV | ||
Output overcurrent fault threshold | Phase current limit setting of U1_P1 programmed by MSEL2 | 52 | A | ||
Phase current limit setting of U1_P2 programmed by MSEL2 | 52 | A | |||
Systems Characteristics | |||||
Switching frequency | Programmed by MSEL1 | 550 | kHz | ||
Full load efficiency, VOUT(1) | IOUT = 80 A | 84.8% | |||
Operating case temperature | IOUT = 80 A, 10 minute soak | 80 | °C | ||
Loop bandwidth | IOUT = 40 A | 30.3 | kHz | ||
Phase margin | 93.5 | ° | |||
PMBus Interface and Pin-Strapping | |||||
U1_P1 PMBus address | Programmed by NVM and ADRSEL | 36 | Decimal | ||
U1_P1 Voltage reference | Default setting of VOUT_COMMAND programmed by VSEL | 800 | mV | ||
U1_P1 Soft-start time (TON_RISE) | Default setting of TON_RISE programmed by MSEL2 | 3 | ms |