SLUUCQ5 March 2023 BQ28Z620
The BQ294502 secondary protector used on this evaluation module has a max OVP of 4.35 V. If higher OVP is needed, please check the BQ2945'x family devices.
Qty |
Value |
Ref Des |
Package_Case |
Manufacturer |
Manufacturer Part No |
1 |
BMS071 |
!PCB1 |
24146 |
Krypton Solutions |
KS 24146 |
4 |
0.1µF |
C1, C2, C3, C5 |
0603 |
Samsung Electro-Mechanics |
CL10B104KB8NNNL |
6 |
0.1µF |
C4, C6, C7, C8, C10, C13 |
0402 |
Murata Electronics North America |
GRM155R71C104KA88D |
1 |
1.0µF |
C9 |
0402 |
Samsung Electro-Mechanics America, Inc. |
CL05A105KO5NNND |
1 |
2.2µF |
C11 |
0402 |
TDK Corporation |
C1005X5R1E225K050BC |
1 |
Single (Standard) - 75V |
D1 |
SOT-23-3 |
Diodes Inc |
BAS16-7-F |
2 |
Single (Zener) - 5.6V |
D2, D3 |
SOD-323F |
ON Semiconductor |
MM3Z5V6C |
2 |
Black 3 Pin Female R/A |
J1, J2 |
3.5mm 16-28 AWG |
On Shore Technology Inc |
ED555/3DS |
1 |
1 X 4 R/A Shrouded - 1 Wall |
J3 |
0.1 |
Molex Inc |
22-05-3041 |
3 |
1 x 2 |
P1, P2, P3 |
0.1 |
Samtec Inc |
HTSW-102-07-G-S |
1 |
MOSFET N-CH 30V |
Q1 |
6-TSSOP |
Vishay Siliconix |
SI1416EDH-T1-GE3 |
2 |
MOSFET N-Channel |
Q2, Q3 |
8-SON |
Texas Instruments |
CSD16412Q5A |
1 |
MOSFET N-Channel, 6pF |
Q4 |
SOT-23-3 |
Micro Commercial Co |
2N7002K-T1-E3 |
1 |
1.00K |
R1 |
0603 |
Yageo |
RC0603FR-071KL |
8 |
100 Ohm |
R2, R15, R16, R18, R19, R20, R22, R23 |
0402 |
Yageo |
RC0402FR-07100R |
3 |
1.00k ohm |
R3, R4, R12 |
0402 |
Vishay Dale |
CRCW04021K00FKED |
2 |
10.0M |
R5, R6 |
0402 |
Vishay Dale |
CRCW040210M0FKED |
1 |
10.0K |
R7 |
0603 |
Yageo |
RC0603FR-0710KL |
1 |
100k ohm |
R8 |
0402 |
Yageo |
RC0402FR-07100KL |
4 |
5.10K |
R9, R10, R13, R17 |
0402 |
Yageo |
RC0402FR-075K1L |
1 |
10.0 Ohm |
R11 |
0402 |
Yageo |
RC0402FR-0710RL |
1 |
4.99 ohm |
R14 |
0402 |
KOA Speer Electronics, Inc. |
RK73H1ETTP4R99F |
1 |
0.001 |
R24 |
1206 |
Stackpole |
CSNL1206FT1L00 |
1 |
10.0K ohm |
RT1 |
P2.54 3.7 mm W x 17 mm L x 2.4 mm H |
Semitec |
103AT-2- |
1 |
PB SPST-NO Off-Mom |
S1 |
4.90mm x 4.90mm |
Panasonic Electronic Components |
EVQ-PLHA15 |
10 |
Test Loop - Black |
TP1, TP3, TP4, TP5, TP7, TP8, TP10, TP12, TP13, TP14 |
0.040 |
Keystone Electronics |
5001 |
3 |
Test Loop - Red |
TP2, TP6, TP9 |
0.040 |
Keystone Electronics |
5000 |
1 |
BQ294502DRV |
U1 |
6-SON |
Texas Instruments |
BQ294502DRV |
1 |
BQ28Z620DRZ |
U2 |
DRZ0012A |
Texas Instruments |
BQ28Z620DRZ |
1 |
4 wire cable(black/white/brown/red) |
W1 |
L18 |
Krypton Solutions |
I2C_SMB_CABLE CBL002 |