SLUUCQ6 December 2022 TPS92629-Q1
The EVM provides some jumpers for designers to conveniently validate the device. Table 2-2 shows the jumper map.
Function | Designator | Attached Function | With Shunt | Without Shunt |
---|---|---|---|---|
Open detect | J1 | LED open | LED string connect to Out | LED string open |
Short detect | J2 | Single LED short | Short single LED in LED string | 3 LED series in LED string |
J3 | Two LEDs short | Short two LEDs in LED string | 3 LED series in LED string | |
J4 | LED string short | Short all LEDs in LED string | 3 LED series in LED string | |
EN/PWM dimming input | J5 | PWM | Enable device and PWM (PWM connected to SUPPLY through a resistor) | Disable device and PWM or use external control signal |
Analog dimming Input | J6 | ADIM | Enable analog dimming(ADIM connect to SUPPLY through a resistor) | Disable ADIM or use external control signal |