SLUUCQ6 December 2022 TPS92629-Q1
Designator | Quantity | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1, C2 | 2 | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 08055C105K4Z2A | AVX |
C3 | 1 | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 06035C104K4Z4A | AVX |
C4 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H103K080AA | TDK |
D1 | 1 | DIODE, SCHOTTKY, 60V, 3A, DO214AC | SK36A-LTPMSCT-ND | Micro Commercial Co |
D2, D3, D4 | 3 | LED Uni-Color Red 71lm 632nm Chip LED 3-Pin SMD T/R | LR H9PP-HZJZ-1-1-350-R18-Z | Osram Opto |
R1, R2 | 2 | RES, 3.6, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06033R60JNEA | Vishay-Dale |
R3, R4, R5 | 3 | RES, 75, 5%, 1 W, AEC-Q200 Grade 0, 2512 | CRCW251275R0JNEG | Vishay-Dale |
R6 | 1 | RES, 31.6 k, 0.1%, 0.1 W, 0603 | RT0603BRD0731K6L | Yageo America |
R7, R9, R11, R13 | 2 | RES, 10.0 k, 1%, 0.1 W, 0603 | RCG060310K0FKEA | Vishay Draloric |
R8 | 1 | RES, 73.2 k, 1%, 0.1 W, 0603 | RC0603FR-0773K2L | Yageo |
R10 | 1 | RES, 67.3 k, 0.1%, 0.1 W, 0603 | RT0603BRD0767K3L | Yageo America |
R12 | 1 | RES, 6.26 k, 0.1%, 0.1 W, 0603 | RT0603BRD076K26L | Yageo America |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 | 6 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
J1 - Open Test, J2 - Short Test D2, J3 - Short Test D3, J4 - Short Test, J5 - EN/PWM, J6 - ADIM | 6 | Header, 2.54mm, 2x1, Tin, TH | TSW-102-23-T-S | Samtec |
J7 - Multi_FAULT | 1 | Header, 100mil, 1pos, Gold, TH | TSW-101-07-G-S | Samtec |
U1 | 1 | Single-Channel, Automotive High Side LED Driver With Thermal Sharing Control | TPS92629QDGNRQ1 | Texas Instruments |