SLUUCR0A September 2023 – December 2023
Table 2-1 lists the recommended operating conditions for this EVM.
Symbol | Description | Min | Typ | Max | Unit |
---|---|---|---|---|---|
VVBUS, VVAC | Input voltage applied to VBUS pin | 3.9 | 18.0 | V | |
VBAT | Battery voltage applied to BAT pin | 4.8 | V | ||
IVBUS | Input current into VBUS | 3.2 | A | ||
ISW | Output current from SW flowing to SYS pin load and battery at BAT pin | 5.0 | A | ||
IBAT | Fast charging current into battery at BAT pin | 5.0 | A | ||
Continuous RMS discharge current through internal BATFET | 7 | A |