SLUUCR0A September 2023 – December 2023
The BMS068 evaluation module (EVM) is a complete charger module for evaluating the BQ25638x devices. The BQ25638x are I2C-controlled single-cell chargers with NVDC Power Path Management, Integrated ADC, and OTG Output.
This user's guide provides detailed testing instructions for the BQ25638 evaluation modules (EVM). Also included are descriptions of the necessary equipment, equipment setup, and procedures. The reference documentation contains the printed-circuit board layouts, schematics, and the bill of materials (BOM).
Throughout this user's guide, the abbreviations EVM, BQ25638xEVM, BMS068, and the term evaluation module are synonymous with the BMS068 evaluation module, unless otherwise noted.
![]() | Caution | Caution: Hot surface. Contact can cause burns. Do not touch! |