Use the following instructions to capture the
precharging
current
profile.
- Initially
connect
the EN pin to
GND
by setting J5 jumper at 2-3 position.
- Set the input supply voltage VIN to 12 V
and current limit of 10 A.
- Turn ON the power supply.
- Enable
the LM74900-Q1 device by connecting EN pin to C. Change the J5 jumper setting to 1-2.
- Observe the start-up profile of charge
pump voltage (VCAP
–
VVS),
output
voltage,
HGATE,
and
DGATE.
- Disable
the LM74900-Q1 device by connecting EN pin to GND. Change the J5 jumper setting to
2-3.
- Observe the shutdown profile of charge
pump voltage (VCAP
–
VVS),
output
voltage,
HGATE,
and
DGATE.
Figure 5-2
shows an example of power-up with EN profile captured on the LM74900Q1EVM
evaluation
board.