SLUUCR6 December 2022
This section describes the jumpers and connectors on the EVM as well as how to properly connect, setup, and use the BQ25176EVM. Note that the default jumper setting of headers and switches are marked with two dots to indicate the shorting jumper position. This will put the unit into a single cell Li-Ion configuration, 4.2 V at 400 mA.