SLUUCR7A January   2023  – December 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Warning and Caution
  5. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Dual Package Layout
    3. 2.3 Modifications
      1. 2.3.1 Input and Output Capacitors
      2. 2.3.2 Loop Response Measurement
  6. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  7. 4TPS62830xRZEREVM Test Results
  8. 5Board Layout
  9. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  10. 7Revision History

Performance Specification

Table 2-1 provides a summary of the TPS62830x performance specifications.

Table 2-1 Performance Specification Summary
Specification Test Conditions MIN TYP MAX Unit
Input voltage 2.25 5.5 V
Output voltage setpoint 1.8 V
Output current TPS628302ARZEREVM 0

2

A
TPS628303ARZEREVM

0

3

A

TPS628304ARZEREVM

0

4

A