SLUUCR7A January 2023 – December 2023
The TPS62830x family are synchronous step-down buck DC-DC converters with integrated noise filtering capacitors, optimized for excellent EMI performance. Based on the DCS-Control topology, the TPS62830x family provide a fast transient response with small output capacitance. The TPS62830x is available in 4 different output current versions, ranging from 1 A to 4 A. The TPS62830x is available in a 1.6-mm × 2.1-mm SOT583 package as well as a 1.0-mm × 2.0-mm QFN package. The TPS62830xRZEREVM uses the QFN package.