SLUUCR8A January 2023 – December 2023
Table 1-1 provides a summary of the TPS62830x performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage | 2.25 | 5.5 | V | |||
Output voltage setpoint | 1.8 | V | ||||
Output current | TPS628301ADRLEVM | 0 | 1 | A | ||
TPS628303ADRLEVM | 0 | 3 | A | |||
TPS628303BDRLEVM | 0 | 3 | A | |||
TPS628304ADRLEVM | 0 | 4 | A |