SLUUCS6A february 2023 – august 2023 UCC14340-Q1 , UCC14341-Q1
As shown in Figure 5-28, full load EVM operation can result in very hot U1 package temperature. Use caution not to touch the U1 case when probing or handeling the EVM during full load operation.
![]()
|
Figure 5-28 Power Dissipation and Case Temperature vs Input Voltage, TA=23°C, 1.51 W |
![]()
|
Figure 5-30 Power Dissipation and Case Temperature vs Input Voltage, TA=23°C, 0 W |