SLUUCS7 april 2023 TPSM843A26
Jumper J5 can be used to select between the current limit, soft-start time, and internal compensation options shown in Table 2-3. If the desired option is not available, change one of the resistors to the value which sets the desired option.
JUMPER J5 SETTING | MODE RESISTOR | CURRENT LIMIT | SOFT-START TIME | RAMP |
---|---|---|---|---|
1 to 2 pin shorted | 1.78 kΩ | High | 1 ms | 1 pF |
3 to 4 pin shorted(1) | 4.87 kΩ | High | 2 ms | 2 pF |
5 to 6 pin shorted | 11.3 kΩ | High | 2 ms | 4 pF |
7 to 8 pin shorted | 14.3 kΩ | High | 4 ms | 4 pF |
9 to 10 pin shorted | 60.4 kΩ | Low | 2 ms | 2 pF |