SLUUCT0A may 2023 – june 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
Table 8-1 shows the bill of materials for TPS92365xEVM.
Designator | Qty. | Value | Description | Package | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 68 uF | CAP, AL, 68 uF, 100 V, +/- 20%, 0.26 ohm, SMD | CAPSMT_62_KG5 | EMVH101ARA680MKG5S | Chemi-Con |
C2, C3 | 2 | 22 µF | CAP, CERM, 22 µF, VAC/100 VDC,+/- 20%, X7S, 6x5x5mm | CKG57N | CKG57NX7S2A226M500JJ | TDK |
C4, C5, C7, C13, C17 | 5 | 0.1 uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | 0603 | GRM188R72A104KA35D | MuRata |
C6, C16 | 2 | 1 µF | CAP, CERM, 1 µF, 100 V,+/- 10%, X7S, 0805 | 0805 | C2012X7S2A105K125AE | TDK |
C8 | 1 | 22 uF | CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, 1206 | 1206 | LMK316AB7226KL-TR | Taiyo Yuden |
C9 | 1 | 1 µF | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E1X7R1E105K080AC | TDK |
C10 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | C0402C104K4RACAUTO | Kemet |
C11, C12 | 2 | 0.01 uF | CAP, CERM, 0.01 uF, 10 V, +/- 10%, X7R, 0603 | 0603 | 0603ZC103KAT2A | AVX |
C14, C15 | 2 | 2.2 uF | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210 | 1210 | HMK325B7225KN-T | Taiyo Yuden |
C19 | 1 | 4.7 uF | CAP, CERM, 4.7 uF, 16 V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
C18 | 1 | 4.7 uF | CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1 | 2220 | CGA9N2X7R2A475K230KA | TDK |
C20 | 1 | 10 µF | CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 0603 | 0603 | GRM188R61E106KA73D | MuRata |
C21 | 1 | 4.7 µF | CAP, CERM, 4.7 µF, 25 V,+/- 10%, X6S, AEC-Q200 Grade 2, 0603 | 0603 | GRT188C81E475KE13D | MuRata |
D1 | 1 | Diode, Schottky, 100 V, 12 A, AEC-Q101, TO-277A | TO-277A | FSV12100V | Fairchild Semiconductor | |
D2 | 1 | LED, Super Red, SMD | VLMx0_Red | VLMS20J2L1-GS08 | Vishay-Semiconductor | |
J1, J3, J5, J6, J8 | 5 | Header, 100mil, 1x1, Gold, TH | Samtec_HTSW-101-09-x-S | HTSW-101-09-G-S | Samtec | |
J2 | 1 | Terminal Block, 5.08 mm, 2x1, Brass, TH | On-Shore_ED120_2DS | ED120/2DS | On-Shore Technology | |
J4, J7, J9, J10, J11, J12 | 6 | Header, 100mil, 3x1, Gold, TH | Samtec_HTSW-103-09-x-S | HTSW-103-09-G-S | Samtec | |
L1 | 1 | 22 uH | Inductor, Shielded, Powdered Iron, 22 uH, 12 A, 0.0265 ohm, AEC-Q200 Grade 0, SMD | SRP1770TA | SRP1770TA-220M | Bourns |
R1 | 1 | 0.1 | RES, 0.1, 0.5%, 2 W, 2512 | 2512 | PCS2512DR1000ET_2512-MFG | Ohmite |
R2, R3 | 2 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R4 | 1 | 1.47 M | RES, 1.47 M, 1%, 0.1 W, 0603 | 0603 | CRCW06031M47FKEA | Vishay-Dale |
R5 | 1 | 52.3 k | RES, 52.3 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0752K3L | Yageo America |
R6 | 1 | 53.6 k | RES, 53.6 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-5362-B-T5 | Susumu Co Ltd |
R7 | 1 | 61.9 k | RES, 61.9 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0761K9L | Yageo America |
R8 | 1 | 825 | RES, 825, 1%, 0.1 W, 0603 | 0603 | CRCW0603825RFKEA | Vishay-Dale |
R9, R10 | 2 | 2.26 k | RES, 2.26 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06032K26FKEA | Vishay-Dale |
SH-J1, SH-J2 | 2 | Shunt, 2.54mm, Gold, Black | Wurth_60900213421 | 60900213421 | Wurth Elektronik | |
TP1, TP4, TP8, TP9, TP12, TP14 | 6 | Terminal, Turret, TH, Double | Keystone1593-2 | 1593-2 | Keystone | |
TP2, TP3 | 2 | Test Point, Multipurpose, Red, TH | Keystone5010 | 5010 | Keystone Electronics | |
TP7, TP10, TP11, TP13 | 4 | Test Point, Multipurpose, Purple, TH | Keystone5129 | 5129 | Keystone Electronics | |
U1 | 1 | 65-V 2-A/4-A Boost/Buck-Boost LED Driver with Inductive Fast Dimming and spread spectrum | VSON (14), WSON (12), SOT-23-THN (14) | TPS923655DMTR, TPS923655DRRR, TPS923653DYYR | Texas Instruments | |
U2 | 1 | LDO, Fixed Output, Dual, 3.3V, 10/12/15V, 50mA, Precision Enable, Power-Good, HVSSOP10 | HVSSOP10 | TPS7A4333DGQ | Texas Instruments |