SLUUCT0A may 2023 – june 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
Figure 5-3 shows the output current deviation ratio vs. input voltage. Input voltage is 24 V. 15 white LEDs in series are used as load. The LED current is set at 2 A and 0.5 A, respectively.