SLUUCT1 March   2023 TPS2117

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3TPS2117EVM Configurations
  6. 4Schematic
  7. 5PCB Layout
  8. 6Test Setup
    1. 6.1 TPS2117EVM Test Equipment
    2. 6.2 Setting up the TPS2117EVM
  9. 7Test Configuration
  10. 8Bill of Materials (BOM)

Introduction

The TPS2117EVM is an evaluation module for the TPS2117 low IQ power multiplexer. The TPS2117 is a dual-input, single-output device that can be configured for automatic or manual switchover. The low quiescent current makes the TPS2117 ideal for systems with a battery supply as an input to extend the life of the battery when in use.