SLUUCT1 March 2023 TPS2117
Make sure the TPS2117EVM has the default jumper settings described in Table 6-1.
Jumper | Description | Position |
---|---|---|
JP3 | Sets voltage divider for PR1 | Install |
JP6 | 1 µF | Install |
JP9 | 10 Ω | Install |
JP4 | MODE | Position 1 and 2 |
JP5 | ST | Position 2 and 3 |