SLUUCT1 March   2023 TPS2117

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3TPS2117EVM Configurations
  6. 4Schematic
  7. 5PCB Layout
  8. 6Test Setup
    1. 6.1 TPS2117EVM Test Equipment
    2. 6.2 Setting up the TPS2117EVM
  9. 7Test Configuration
  10. 8Bill of Materials (BOM)

TPS2117EVM Test Equipment

Read the TPS2117 data sheet before using the EVM.

The following test equipment is recommended:

  • Two adjustable power supplies, 0 V–6 V at 4-A maximum
  • Oscilloscope
  • A passive or active load