SLUUCT3 August   2024 LMR51635

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Specification
    3. 1.3 Device Information
  7. 2Hardware Setup and Test Resutls
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Description
      2. 2.1.2 Adjusting the Output Voltage
    2. 2.2 Test Results
      1. 2.2.1 Output Voltage Ripple
      2. 2.2.2 Start-Up Relative to VIN
      3. 2.2.3 Start-Up Relative to EN
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Reference

Features

  • 4.3V to 60V input voltage range
  • Default 5V output
  • 3.5A continuous output current capability
  • 400kHz switching frequency
  • Hiccup mode short-circuit protection
  • Frequency spread spectrum