SLUUCT3 August 2024 LMR51635
The Texas Instruments LMR51635EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR51635 wide-input synchronous buck regulator. The LMR51635 is a wide-VIN, easy-to-use synchronous buck converter. With the wide operating input voltage range of 4.3V to 60V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source. The LMR51635 operates at 400kHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR51635 supports up to 3.5A continuous output current.