SLUUCT3 August   2024 LMR51635

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Specification
    3. 1.3 Device Information
  7. 2Hardware Setup and Test Resutls
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Description
      2. 2.1.2 Adjusting the Output Voltage
    2. 2.2 Test Results
      1. 2.2.1 Output Voltage Ripple
      2. 2.2.2 Start-Up Relative to VIN
      3. 2.2.3 Start-Up Relative to EN
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Reference

Specification

A summary of the LMR51635EVM performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 24V and an output voltage of 5V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 1-2 LMR51635EVM Performance Specifications Summary
SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
Input voltage range (VIN)62460V
Output voltage5V
Operating frequencyVIN = 24V, IOUT = 3.5A400kHz
Output current range03.5A
Output ripple voltageVIN = 24V, IOUT = 3.5A25mVPP
EfficiencyVIN = 24V, IOUT = 3.5A

90

%