SLUUCT3 August   2024 LMR51635

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Specification
    3. 1.3 Device Information
  7. 2Hardware Setup and Test Resutls
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Description
      2. 2.1.2 Adjusting the Output Voltage
    2. 2.2 Test Results
      1. 2.2.1 Output Voltage Ripple
      2. 2.2.2 Start-Up Relative to VIN
      3. 2.2.3 Start-Up Relative to EN
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Reference

Input and Output Connector Description

  • VIN — Terminal TP2 – Power input terminal for the converter. Adjacent to this terminal is the GND reference ground. Use this terminal to attach the EVM to a cable harness.
  • VOUT — Terminal TP4– Regulated output voltage for the converter. Adjacent to this terminal is the GND reference ground.
  • GND — Terminal TP3, TP5 – Ground reference for the converter. Use these terminals to attach the EVM to a cable harness.
  • Enable Setting — Jumper JP1 – Used to configure the enable circuit. Leave the pins open or short Pin2 with pin3 enables the circuit, short Pin2 to Pin1 disables the circuit. See Table 2-1 for details.
Table 2-1 EN Connections
EN Connection Configuration
Leave all pins of JP1 openEnable, EN connect to VIN through a pullup resistor
Short Pin2 with pin3, leave Pin1 openEnable, Programmable system UVLO by EN divider
Short Pin2 with pin1Disable, EN connect to GND directly
  • Test point — TP6, TP7, TP8, TP9, TP10, TP11 are test points. See Table 2-2 for details.
Table 2-2 Test Point connections
Reference Designator Function
TP6(VIN_SNS)Test point for VIN
TP7(EN)Test point for EN
TP8(INJ)Test point for loop response measurement
T9(VOUT_SNS)Test point for VOUT
T10, TP11(GND_SNS)Test point for GND