SLUUCT3 August 2024 LMR51635
The LMR51635EVM evaluation module (EVM) is a single, synchronous buck converter providing 5V at 3.5A output from 6V to 60V input. Table 1-1 shows the rated input voltage and output current ranges for the evaluation module.
EVM | Input Voltage (VIN) RANGE | OUTPUT CURRENT (IOUT) RANGE |
---|---|---|
LMR51635EVM | 6V to 60V | 0A to 3.5A |
This user's guide contains information for the LMR51635 as well as support documentation for the LMR51635EVM evaluation module. This user's guide includes the performance specifications, schematic, and the bill of materials of the LMR51635EVM.