SLUUCT3A
August 2024 – November 2024
LMR51635
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware Setup and Test Resutls
2.1
Setup
2.1.1
Input and Output Connector Description
2.1.2
Adjusting the Output Voltage
2.2
Test Results
2.2.1
Output Voltage Ripple
2.2.2
Start-Up Relative to VIN
2.2.3
Start-Up Relative to EN
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
6
Revision History
Features
4.3V to 60V input voltage range
Default 5V output
3.5A continuous output current capability
400kHz switching frequency
Hiccup mode short-circuit protection
Frequency spread spectrum