SLUUCT3A August 2024 – November 2024 LMR51635
A summary of the LMR51635EVM performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 24V and an output voltage of 5V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 6 | 24 | 60 | V | ||
Output voltage | 5 | V | ||||
Operating frequency | VIN = 24V, IOUT = 3.5A | 400 | kHz | |||
Output current range | 0 | 3.5 | A | |||
Output ripple voltage | VIN = 24V, IOUT = 3.5A | 25 | mVPP | |||
Efficiency | VIN = 24V, IOUT = 3.5A | 90 | % |