SLUUCT3A August   2024  – November 2024 LMR51635

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware Setup and Test Resutls
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Description
      2. 2.1.2 Adjusting the Output Voltage
    2. 2.2 Test Results
      1. 2.2.1 Output Voltage Ripple
      2. 2.2.2 Start-Up Relative to VIN
      3. 2.2.3 Start-Up Relative to EN
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
  11. 6Revision History

Introduction

The LMR51635EVM evaluation module (EVM) is a single, synchronous buck converter providing 5V at 3.5A output from 6V to 60V input. Table 1-1 shows the rated input voltage and output current ranges for the evaluation module.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage (VIN) RANGEOUTPUT CURRENT (IOUT) RANGE
LMR51635EVM6V to 60V0A to 3.5A

This user's guide contains information for the LMR51635 as well as support documentation for the LMR51635EVM evaluation module. This user's guide includes the performance specifications, schematic, and the bill of materials of the LMR51635EVM.