SLUUCT5 October 2023
The UCC27332Q1EVM is designed to provide an easy to use tool to evaluate the UCC27332-Q1 performance. The UCC27332-Q1 is a 20-V, single channel low-side driver with 9-A peak source and 9-A peak sink current for driving Si/IGBTs and GaN FETs. The UCC27332Q1EVM board can be used to evaluate other pin-to-pin compatible parts in the 3x3mm MSOP package.