SLUUCT5 October 2023
Table 5-1 provides the UCC27332Q1EVM list of materials.
QUANTITY | DESIGNATOR | DESCRIPTION |
---|---|---|
1 | C1 | CAP, AL, 47 uF, 50 V, +/- 20%, 0.68 ohm, SMD |
1 | C2 | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 |
1 | C3 | CAP, CERM, 1.0 uF, 50 V, +/- 10%, X7R, 0402 |
2 | C4, C7 | CAP, CERM, 10 pF, 50 V, +/- 5%, COG/NPO, 0603 |
1 | C5 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0805 |
1 | C6 | CAP, CERM, 1800 pF, 50 V, +/- 10%, X7R, 0805 |
1 | D1 | Diode, Schottky, 30 V, 1 A, AEC-Q101, MicroSMP |
1 | J1 | Header, 2.54 mm, 2x1, Tin, TH |
1 | J2 | Header, 2.54 mm, 3x1, Tin, TH |
1 | R1 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
2 | R2, R4 | RES, 0, 5%, 0.125 W, 0805 |
1 | R3 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
2 | R5, R6 | RES, 10.0 k, 1%, 0.2 W, 0805 |
1 | R7 | RES, 100, 1% 0.1W, 0603 |
14 | TP1 - TP14 | Test Point, Miniature, SMT |
1 | TP10 | Test Point, Miniature, SMT |
1 | TP17 | Test Point, Miniature, SMT |
1 | U1 | UCC27332-Q1 20-V, 9-A Single Channel Low Side Gate Driver with -5-V Input Capability for Automotive Applications |