SLUUCT5
October 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Hardware Description
2.2.1
I/O Description
3
Implementation Results
3.1
Electrical Specifications
3.2
Test Summary
3.2.1
Definitions
3.2.2
Equipment
3.2.2.1
Power Supply
3.2.2.2
Function Generator
3.2.2.3
DMM
3.2.2.4
Oscilloscope
3.2.3
Equipment Setup
3.2.3.1
DC Power Supply Settings
3.2.3.2
Digital Multi-Meter Settings
3.2.3.3
Two-Channel Function Generator Settings
3.2.3.4
29
3.2.3.5
Oscilloscope Settings
3.2.3.6
Bench Setup Diagram
3.3
Power Up and Power Down Procedure
3.3.1
Power Up
3.3.2
Power Down
3.4
Typical Performance Waveforms (CL = 1800 pF)
3.4.1
Propagation Delays
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
Trademarks
Features
EVM for the low-voltage features of the UCC27332-Q1 gate driver.
4.5-V to 18-V VCC power supply range.
9-A source, 9-A sink current.
-5V input voltage capability on IN input pin.
TTL-compatible inputs.
PCB layout optimized for bias supply bypassing capacitors placement, gate-drive resistance network selection.
Evaluate capacitive load, external gate drive resistor network.
Available in 3 mm x 3 mm MSOP8 package.
Test points allow probing all the key pins of the UCC27332-Q1.