SLUUCT7C May 2023 – June 2024 BQ25756
The BQ25756EVM evaluation module (EVM) is a complete evaluation system for the BQ25756 IC, a buck-boost battery charge controller with a wide input range of 4.2V - 70V, a wide output voltage range of up to 70V, and bi-directional capabilities.
The BQ25756EVM has a max input and output of 55V and a max charge current of 10A.